Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

cookie_information_popup_text_2[68]

Dual laser infrared and contact thermometer

Dual laser infrared and contact thermometer TKTL 30
SKF Infrared digital thermometer TKTL 30

A contact and non contact infrared thermometer with a wide measurement range and dual laser sighting 

  • Dual laser sighting feature defines the diameter of the area being measured; helps the user to precisely pin-point the temperature measurement area
  • Supplied with temperature probe TMDT 2-30 (max. 900 °C (1 652 °F)); suitable for many direct contact applications
  • Can be used with any SKF temperature probe
  • User selectable, multiple temperature measurement modes including: maximum, minimum, average, differential and probe/infrared dual display, scan function
  • User selectable high and level alarm levels with audible warning signal
  • Mode dependant auto shut off feature optimises battery life
  • Temperature range using infrared: –60 to +1 000 °C (–76 to +1 832 °F)
  • Temperature range using probe: –64 to +1 400 °C (–83 to +1 999 °F)
  • Distance to spot size: 50:1 
  • Emissivity pre-set: 0,1–1,0
  • Supplied in a sturdy carrying case
Technical data
Designation
Infrared digital thermometer TKTL 30
Description
Infrared digital thermometer
Temperature range using infrared
–60 to +1 000 °C (–76 to +1 832 °F)
Temperature range using probe
–64 to +1 400 °C (–83 to +1 999 °F)
Probe supplied
TMDT 2-30, suitable for use up to 900 °C (1 650 °F)
Environmental limits

Operation 0 to 50 °C (32 to 120 °F)
10 to 95% R.H.
Storage –20 to 65 °C (–4 to 150 °F)
10 to 95% R.H.
Full range accuracy
(Tamb=23 ±3 °C)
±2% of reading or 2 °C (4 °F) whichever is greater
Response time (90%)
<1 000 ms
Display
LCD
Displayed resolution
0,1 °C/F from –9.9~199.9, otherwise 1 °C/F
Distance to spot size
50:1
Spectral response
8–14 µm
Emissivity
0,1–1,0
User selectable back lit display
On/Off
User selectable laser pointer
On/Off
Measurement modes
Max, min, average, differential, probe/IR dual temperature modes
Alarm modes
High and low level alarm level with warning bleep
Laser wavelength
630–650 nm
Laser
Class 2
Maximum laser power
1 mW
Dimensions
203,3 x 197 x 47 mm (8.0 x 7.7 x 1.8 in.)
Packaging
Sturdy carrying case
Case dimensions
530 x 85 x 180 mm (20.9 x 3.4 x 7.0 in.)
Weight
Total (incl. case): 1 080 g (2.38 lbs)
TKTL 30: 370 g (0.815 lbs)
Battery
2 x AAA Alkaline type IEC LR03
Battery lifetime
140 hours with laser and back light off.
Otherwise 18 hours
Switch off
IR mode automatic after 60 s after trigger is released (60 min can be manually selected)
Probe mode automatic after 12 min
EMC standards
EMC 2004/108/EC
SKF logo