Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

cookie_information_popup_text_2[68]

Dual laser infrared and contact video thermometer

Video infrared and contact thermometer TKTL 40
Video infrared and contact thermometer TKTL 40

An infrared and contact temperature thermometer with video and data logging capabilities

  • Built-in camera allows pictures and videos, with all measurement information to be taken, stored, recalled and exported to PC
  • Environmental properties such as ambient, dew point and wet-bulb temperatures, as well as relative humidity, can be displayed and stored
  • Dual laser sighting defines the temperature measurement area
  • Supplied with temperature probe TMDT 2-30 (max. 900 °C (1 652 °F))for direct contact applications. 
  • Can also be used with any other SKF temperature probe
  • User selectable, multiple temperature measurement modes including: maximum, minimum, average, differential and probe/infrared dual display
  • Data logging function can be used to visualise temperature changes over time
  • User selectable high and low alarm levels with audible warning signal
  • User selectable auto shut off feature optimises the rechargeable battery life
  • Temperature range using infrared: –50 to +1 000 °C (–58 to +1 832 °F)
  • Temperature range using probe: –50 to +1 370 °C (–58 to +2 498 °F)
  • Distance to spot size: 50:1
  • Emissivity pre-set: 0,1–1,0
  • Supplied in a sturdy carrying case (fig. 1)
Technical data
Designation
TKTL 40
Display
2.2", 320 x 240 colour LCD with backlight
Displayed resolution0,1 ° up to 1 000 °, otherwise 1 °
Emissivity setting
0,1–1,0
Backlit display
Always on
Measurement modes
Min, max, average, differential, probe/IR dual display datalogger
HVAC functionalities
Wet bulb, dew point, humidity, air temperature
Alarm modes
High and low level alarm level with audible alarm
Photo and video mode
640 x 480 camera, images (JPEG) and video (3 GP)
Memory
310 MB internal memory. Expandable using micro SD memory card (8 GB max)
PC connection
Yes, mini USB cable included
Laser pointer
2x built-in class 2 lasers, on/off
Maximum laser power
1 mW
Auto switch off3 minutes, adjustable
Tripod Mount1/4" BSW
Infrared temperature measurement
- Distance to spot size (D:S)50:1
- Temperature range using infrared
–50 to +1 000 °C (–58 to +1 832 °F)
- Accuracy20 to 500 °C: ±1 % of reading or 1 °C (1.8 °F) whichever is greater
500 to 1 000 °C: ±1,5 % of reading
-50 to 20 °C: ±3,5 °C (6.3 °F)
- Response time<300 ms
- Spectral response8–14 μm
Contact probe measurement
- Temperature using probe–50 to +1 370 °C (–58 to +2 498 °F)
- Probe compatibilityType K
- Probe suppliedTMDT 2-30, suitable for use up to 900 °C
(1 650 °F)
- Accuracy0 to 1 370 °C: ±0,5 % of reading ±1,5 °C (2.7 °F)
-50 to 0 °C: ±2,5 °C (4.5 °F)
Battery1x Rechargeable Li-ion Battery 3,7 V 1 400 mAh 5,2 W
Operation time4 hours continuous use
Power adapter100V-240V 50-60Hz AC Compact Charger with Europe, USA, UK and Australian plugs
Charging time2 hours with AC adapter
Product dimensions205 x 155 x 62 mm (8.1 x 6.1 x 2.4 in.)
Product weight500 g (1.1 lb)
Operating temperature0 to 50 °C (32 to 120 °F)
Storage temperature–10 to +60 °C (–4 to +150 °F)
Relative humidity10 to 90% RH non-condensing
IP ratingIP 40
Case dimensions530 x 85 x 180 mm (20.9 x 3.4 x 7.0 in.)
Case contents1x Infrared thermometer TKTL 40
1x Contact probe TMDT 2-30
1x AC battery charger
1x Mini USB to USB connection cable
1x printed instructions for use
1x Mini tripod
SKF logo