Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

cookie_information_popup_text_2[68]

Infrared and contact thermometer

Infrared and contact thermometer TKTL 20
SKF infrared thermometer with laser and contact adaptator TKTL 20
A digital infrared thermometer with laser and contact adaptor offering versatile temperature measurement options
  • Supplied with temperature probe TMDT 2-30 (max. 900 °C (1 652 °F)); suitable for many direct contact applications
  • Can be used with any SKF temperature probe
  • User selectable, multiple temperature measurement modes including: maximum, minimum, average, differential and probe/infrared dual display, scan function
  • User selectable high and low alarm levels with audible warning signal
  • Mode dependant auto shut off feature optimises battery life
  • Colour display with temperature trend indication
  • Temperature range using infrared: –60 to +625 °C (–76 to +1 157 °F)
  • Temperature range using probe: –64 to +1 400 °C (–83 to +1 999 °F)
  • Distance to spot size: 16:1 
  • Emissivity pre-set: 0,1–1,0
  • Supplied in a sturdy carrying case (fig. 1
Technical data
Designation
TKTL 20
Description
Infrared digital thermometer
Temperature range using infrared
–60 to +625 °C (–76 to +1 157 °F)
Temperature range using probe
–64 to +1 400 °C (–83 to +1 999 °F)
Probe supplied
TMDT 2-30, suitable for use up to 900 °C (1 650 °F)
Environmental limits

Operation 0 to 50 °C (32 to 122 °F)
10 to 95% R.H.
Storage –20 to 65 °C (–4 to 149 °F)
10 to 95% R.H.
Full range accuracy

(Tamb=23 ±3 °C)
Tobj = 0 to 635 °C ±2% of reading or 2 °C (4 °F) whichever is greater

Tobj = –60 to 0 °C ±(2 °C +0,05/degree)
Response time (90%)
<1 000 ms
Display
Colour LCD
Displayed resolution
0,1 °C/F from –9.9~199.9, otherwise 1 °C/F
Distance to spot size
16:1
Spectral response
8–14 µm
Emissivity
0,1–1,0
User selectable back lit display
On/Off
User selectable laser pointer
On/Off
Measurement modes
Max, min, average, differential, probe/IR dual temperature modes
Alarm modes
High and low level alarm level with warning bleep
Laser wavelength
630–650 nm
Laser
Class 2
Maximum laser power
1 mW
Dimensions
195 x 70 x 48 mm (7.7 x 2.7 x 1.9 in)
Packaging
Sturdy carrying case
Case dimensions
530 x 85 x 180 mm (20.9 x 3.4 x 7.0 in.)
Weight
Total (incl. case): 1.1 kg (2.4 lb)
TKTL 20: 230 g (0.50 lbs)
Battery
2 x AAA Alkaline type IEC LR03
Battery lifetime
18 hours
Switch off
IR mode automatic after 60 s after trigger is released
(60 min can be manually selected)
Probe mode automatic after 12 min
EMC standards
EN 61326-1,-2-2:2006
Laser standards
21CFR, Ch 1-J
SKF logo