Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

cookie_information_popup_text_2[68]

Infrared thermometer

Infrared thermometer TKTL 10
Infrared thermometer
A handheld infrared thermometer is an essential tool for every technician
  • Maximum temperature always shown; helps identify the real hotspots
  • Auto shut off feature; helps optimise battery life
  • Colour display with temperature trend indication
  • Temperature range using infrared: –60 to +625 °C (–76 to +1 157 °F)
  • Distance to spot size: 16:1
  • Emissivity pre-set: 0,95
Technical data
Designation
TKTL 10
Description
Handheld infrared thermometer
Temperature range using infrared
–60 to +625 °C (–76 to +1 157 °F)
Environmental limits
Operation 0 to 50 °C (32 to 122 °F)
10 to 95% R.H.

Storage –20 to +65 °C (–4 to +149 °F)
10 to 95% R.H.
Full range accuracy


(Tamb=23 ±3 °C)
Tobj = 0 to 625 °C ±2% of reading or
2 °C (4 °F) whichever is greater

Tobj = –60 to 0 °C
±(2 °C +0,05/degree)
Response time (90%)
<1 000 ms
Display
LCD
Displayed resolution
0,1 °C/F from –9.9~199.9, otherwise 1 °C/F
Distance to spot size
16:1
Spectral response
8–14 µm
Emissivity
Pre-set 0,95
User selectable back lit display
No, permanently on
User selectable laser pointer
No, permanently on
Measurement modes
Max temperature
Laser wavelength
635–650 nm
Laser
Class 2
Maximum laser power
1 mW
Dimensions
195 x 70 x 48 mm (7.7 x 2.7 x 1.9 in.)
Packaging
Carton box
Weight
230 g (0.5 lbs)
Battery
2 x AAA Alkaline type IEC LR03
Battery lifetime
18 hours
Switch off
Automatic after 15 s after trigger is released
EMC standards
EN 61326-1,-2-2:2006
Laser standards
21CFR, Ch 1-J
SKF logo