Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

cookie_information_popup_text_2[68]

K-type thermocouple probes

Wide variety of thermocouple probes for many applications

SKF offers a range of K-type thermocouple probes for use with SKF Thermometers.
Typical applications are:
  • Surface measurements (TMDT 2-30, -31, -32, -33)
  • Gas and liquid measurements (TMDT 2-34)
  • Semi solid materials (TMDT 2-35)
  • Clamp for pipe measurements (TMDT 2-36)
  • Rotating surface measurements (TMDT 2-40)
  • Liquid non-ferrous metal measurements (TMDT 2-41)
  • Ambient temperature measurements (TMDT 2-42)
  • Gas measurements - wire probes (TMDT 2-38, -39)
  • Heavy duty surface measurements (TMDT 2-43)
All probes can be used with the SKF Thermometers without recalibration.
Part ordering details
Designation
Description
TMDT 2-30
Standard surface probe.
For hard surfaces such as bearings, bearing housings, engine blocks, oven shields, etc.
Max. temp. 900 °C / 1 650 °F .
Response time 2,3 sec
TMDT 2-31
Magnetic surface probe.
For hard, magnetic surfaces; the integral heat sink design and the low mass minimise thermal inertia and provide an accurate temperature measurement.
Max. temp. 240 °C / 460 °F
Response time 7,0 sec.
TMDT 2-32
Insulated surface probe.
For hard surfaces where electrical wiring might cause short circuiting, e.g. electric motors, transformers, etc.
Max. temp. 200 °C / 390 °F
Response time 5,5 sec.
TMDT 2-33
Right angle surface probe.
For hard surfaces in heavy duty applications, e.g. machine components, engines, etc.
Max. temp. 450 °C / 840 °F
Response time 8,0 sec.
TMDT 2-34
Gas and liquid probe.
Flexible shank made of stainless steel, for liquids, oils, acids, etc. and at high temperature, e.g. open fire (not for molten aluminium).
Max. temp. 1 100 °C / 2 010 °F
Response time 12,0 sec.
TMDT 2-34/1.5  
Gas and liquid probe.
Same as TMDT 2-34, but with thin shank and faster response time. Very flexible, specially suitable for measuring temperature of gases.
Max. temp. 900 °C / 1 650 °F
Response time 6,0 sec.
TMDT 2-35
Probe with sharp tip.
Can be easily inserted into semi-solid materials like food-stuffs, meat, plastic, asphalt, deep-frozen products, etc.
Max. temp. 600 °C / 1 110 °F
Response time 12,0 sec.
TMDT 2-36
Pipe clamp probe.
For temperature measuring on pipes, cables, etc.
Diameter up to ø 35 mm (1.4 in).
Max. temp. 200 °C / 390 °F
Response time 8,0 sec.
TMDT 2-37

Extension cable.
For use with all K-types probes. Special lengths are available on request.

TMDT 2-38
Wire probe.
Thin, light weight, very fast response, fibreglass insulated.
Max. temp. 300°C / 570°F
Response time 5,0 sec.
TMDT 2-39
High temperature wire probe.
Thin, light weight, very fast response, ceramic insulation.
Max. temp. 1 350 °C / 2 460 °F
Response time 6,0 sec.
TMDT 2-40
Rotating probe.
For moving or rotating, smooth surfaces.
Four roller bearings provide suitable contact with the surfaces.
Max. velocity 500 m/min.
Max. temp. 200 °C / 390 °F
Response time 0,6 sec.
TMDT 2-41
Non-ferrous foundry probe.
Holder incl. dip-element for molten, non-ferrous metals.
Highly resistant to corrosion and oxidation at high temperatures.
Max. temp. 1 260 °C / 2 300 °F
Response time 30,0 sec.
TMDT 2-42
Ambient temperature probe.
For measurement of ambient temperature
TMDT 2-43
Heavy duty surface probe
Same as TMDT 2-30 but with silicone encapsulated tip for heavy duty applications
Max. temp. 300 °C / 570 °F
Response time 3,0 sec.
Special probes available on request.
Technical data
Probe type
K-type thermocouple (NiCr/NiAl) acc. IEC 584 Class 1
Accuracy
1,5 °C (2.7 °F) up to 375 °C (707 °F)

0,4% of reading above 375 °C (707 °F)
Handle
110 mm long
Cable
1000 mm spiral cable (excl. TMDT 2-31, -38, -39, 41)
Plug
K-type mini-plug (1 260-K)
SKF logo