Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

cookie_information_popup_text_2[68]

Monitoring systems

Automated machinery monitoring

SKF’s on-line monitoring systems provide automated machinery monitoring for up-to-the-minute information to help you optimize the operation of key production assets.

Facilitate a proactive approach

On-line systems complement the use of periodic data collection instruments, facilitating a proactive approach to reliability with around-the-clock monitoring of machinery in harsh, remote, unsafe or difficult to reach locations.

Collect data 24/7

Collect data continuously from permanently installed sensors and transmit to a host computer running either SKF @ptitude Monitoring Suite software or other software packages provided by SKF.

On-line monitoring systems running with SKF @ptitude Monitoring Suite

Industry specific on-line monitoring systems

SKF logo