Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

cookie_information_popup_text_2[68]

Electric motor analyzers

Static, dynamic and on-line motor testing equipment

SKF’s static and dynamic motor and generator test equipment meets the needs of professionals responsible for predictive maintenance and condition monitoring of electric motors, generators and rotating machinery.

SKF electric motor test products deliver comprehensive, detailed test results and data that provide industrial motor maintenance, motor service/repair and OEM motor manufacturers the means to clearly assess the condition of specific motors and motorized equipment. Such information helps maintenance professionals improve the reliability and uptime of the motorized systems their businesses depend upon.

For more information contact:

Tony Ruane
SKF Electric Motor Condition Monitoring
M: +44(0)7768066994
E: Tony.Ruane@skf.com 

SKF logo