Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

cookie_information_popup_text_2[68]

Vibration analyzers

SKF Microlog data collectors/analyzers

Unmatched versatility, reliability and functionality have made the SKF Microlog analyzer series of data collectors the premier choice for portable, handheld condition monitoring units. Designed to help users establish or upgrade an existing condition monitoring programme, the range includes route-based instruments, which work with powerful SKF predictive maintenance software systems, and stand-alone instruments that offer on-the-spot advice and signal analysis capabilities.

The industry's premier range of handheld data collectors and analyzers

SKF Microlog analyzers handle the tasks required to perform predictive maintenance on rotating machinery in countless industries, making it easier to collect, analyse, use and share machine condition data. SKF Microlog Analyzers are certified for use in hazardous areas requiring Class I Division 2 or ATEX Zone 2 certifications. 
  • SKF Microlog Analyzer AX (fig 1)
  • SKF Microlog Analyzer GX (fig 2)

Data capture from a range of sources

SKF Microlog analyzers automatically collect both dynamic (vibration) and static (process) measurements from almost any source, including:
  • Handheld accelerometers
  • Magnetically mounted accelerometers
  • Permanently mounted vibration sensors
  • On-line monitoring systems

You can also collect temperature measurements with a non-contact infrared sensor or with a contact probe. So whether your condition monitoring programme is just getting started or moving to the next level, the SKF Microlog series can handle all of the tasks required to perform maintenance on a wide range of rotating machinery.
SKF logo