Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

cookie_information_popup_text_2[68]

Vibration sensors

Vibration Sensor Group 1
With the proper sensor to supply the critical operating information, the machine operates in a safer condition for both the machine as well as the personnel operating the machine.

Various machine operating conditions concerning temperature extremes, magnetic fields, vibration range, frequency range, electromagnetic compatibility (EMC) and electrostatic discharge (ESD) conditions and the required signal quality necessitate the need for a variety of sensors.

Measurement of vibration

The measurement of vibration is a complex subject. SKF has optimized its selection of vibration sensors to obtain the best performance, in a variety of industrial applications, from its range of vibration instrumentation systems.

Variety of sensors

The SKF Vibration Sensors Catalogue features a variety of industrial sensors and proven accessories to meet your specific needs. Use this comprehensive catalogue as a reference guide - it is grouped into the following categories:
  • Sensor selection
  • Industrial accelerometers for widespread applications
  • Economical accelerometers
  • Integral cable accelerometers
  • Accelerometers with extended temperature range
  • Combination vibration and temperature sensors
  • Hazardous area approved sensors (hazardous area installation instructions are available for download)
  • Velocity sensors
  • Portable analysis accelerometers
  • Special purpose sensors (low frequency, high frequency, machine tool, acceleration and AEE, small diameter)
  • Vibration sensor installation and mounting requirements
  • Vibration sensor cables and accessories
  • Mounting hardware
You can also check out our sensor selection pages, which contain the various sensors that are available for use in the most common industrial sectors.

SKF Vibration Sensors Catalogue

The SKF Vibration Sensors Catalogue contains the various vibration sensors, cables, accessories and mounting hardware that SKF offers, and grouped into one of the following categories:
  • Vibration sensors
  • Sensor selection help
  • Installation and mounting guidelines
  • Sensor cables and connectors
  • Mounting accessories

Vibration sensors

SKF logo